One-Touch Couplings - Couplings Male Connectors

Brand :
MISUMI
Caution
Product Description
·Materials
| Material |
| Ring: PBT (Polybutylene Terephthalate) |
| MJCNC Thread: C3604 (Brass) |
Specifications
・ Specifications| Part Number | Nominal | Body Color | A | C | Width across flats H | Thread Size M | Effective Sectional Area (mm²) (Urethane Tube) | Mass (g) | |
| Type | D | ||||||||
| MJCNC | 4 | M5 | B(Black) W(White) | 21.5 | 9.8 | 2 | M5×0.8 | 2.7 | 6 |
| 1 | B W | 20.5 | 9.8 | 2.5 | R1/8 | 4 | 8 | ||
| 6 | M5 | B W | 23 | 11.8 | 2 | M5×0.8 | 4.4 | 7 | |
| 1 | B W | 23 | 11.8 | 4 | R1/8 | 10.6 | 9 | ||
| 2 | B W | 23 | 13.8 | 4 | R1/4 | 15 | |||
| 8 | 1 | B W | 28 | 14 | 5 | R1/8 | 20.4 | 15 | |
| 2 | B W | 27 | 14 | 6 | R1/4 | 22 | 15 | ||
| 3 | B W | 22.5 | 17 | 6 | R3/8 | 21 | |||
| 10 | 1 | B W | 30.5 | 17.5 | 5 | R1/8 | 20.1 | 26 | |
| 2 | B W | 28.5 | 17.5 | 6 | R1/4 | 26.3 | 21 | ||
| 3 | B W | 28.5 | 17.5 | 8 | R3/8 | 30.1 | 27 | ||
| 4 | B W | 26.5 | 22 | 8 | R1/2 | 30.1 | 46 | ||
| 12 | 2 | B W | 34 | 19.5 | 6 | R1/4 | 26.3 | 33 | |
| 3 | B W | 29.5 | 19.5 | 8 | R3/8 | 37.9 | 28 | ||
| 4 | B W | 28.5 | 22 | 8 | R1/2 | 37.9 | 47 | ||
MLCNC has been changed. Orders acceptable until April, 2009.More Information
- Specification
| permissible Fluid | Compressed Air | Water |
| Operating Temperature Range | −15~60 Degrees (Celcius) | 5~40 Degrees (Celcius) |
| Operating Temp. Range | 1MPa | |
| Operating Vacuum Level | −100kPa | − |
Fit Soft Tube Insert into the tube for water service.Soft Tube Inserts