(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a sanitary pipe. You can choose to weld the end shape parts.
Part Number |
---|
SNPK1S-[90-1500/1]-[A,B,C,F,G,H,J] |
SNPK1.5S-[140-1500/1]-[A,B,C,D,E,F,G,H,J] |
SNPK2S-[140-1500/1]-[A,B,C,D,E,F,G,H,J] |
SNPK2.5S-[140-1500/1]-[A,B,C,D,E,F,G] |
SNPK3S-[140-1500/1]-[A,B,C,D,E,F,G] |
SNPR1S-[130-1500/1]-[LA,LB,LC,LF,LG,LH,LJ]-[RA,RB,RC,RF,RG,RH,RJ] |
SNPR1.5S-[230-1500/1]-[LA,LB,LC,LD,LE,LF,LG,LH,LJ]-[RA,RB,RC,RD,RE,RF,RG,RH,RJ] |
SNPR2S-[230-1500/1]-[LA,LB,LC,LD,LE,LF,LG,LH,LJ]-[RA,RB,RC,RD,RE,RF,RG,RH,RJ] |
SNPR2.5S-[230-1500/1]-[LA,LB,LC,LD,LE,LF,LG]-[RA,RB,RC,RD,RE,RF,RG] |
SNPR3S-[230-1500/1]-[LA,LB,LC,LD,LE,LF,LG]-[RA,RB,RC,RD,RE,RF,RG] |
SNPSK1S-[90-1500/1]-[A,B,C,H,J] |
SNPSK1.5S-[140-1500/1]-[A,B,C,D,E,H,J] |
SNPSK2S-[140-1500/1]-[A,B,C,D,E,H,J] |
SNPSK2.5S-[140-1500/1]-[A,B,C,D,E] |
SNPSK3S-[140-1500/1]-[A,B,C,D,E] |
SNPSK8A-[90-1000/1]-[A,B] |
SNPSK10A-[90-1000/1]-[A,B] |
SNPSK15A-[90-1000/1]-[A,B] |
SNPSR1S-[130-1500/1]-[LA,LB,LC,LH,LJ]-[RA,RB,RC,RH,RJ] |
SNPSR1.5S-[230-1500/1]-[LA,LB,LC,LD,LE,LH,LJ]-[RA,RB,RC,RD,RE,RH,RJ] |
SNPSR2S-[230-1500/1]-[LA,LB,LC,LD,LE,LH,LJ]-[RA,RB,RC,RD,RE,RH,RJ] |
SNPSR2.5S-[230-1500/1]-[LA,LB,LC,LD,LE]-[RA,RB,RC,RD,RE] |
SNPSR3S-[230-1500/1]-[LA,LB,LC,LD,LE]-[RA,RB,RC,RD,RE] |
SNPSR8A-[130-1000/1]-[LA,LB]-[RA,RB] |
SNPSR10A-[130-1000/1]-[LA,LB]-[RA,RB] |
SNPSR15A-[130-1000/1]-[LA,LB]-[RA,RB] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Fitting L Type | Fitting R Type | Nominal O.D. D Range (Ø) | Material | Nominal O.D. D (Ø) | I.D. (Ø) | Hose Connection J | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 1.0S | 23 | J | 90 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 1.5S | 35.7 | J | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 2.0S | 47.8 | J | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | 2.5S~4.5S | SUS304 | 2.5S | 59.5 | - | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | 2.5S~4.5S | SUS304 | 3.0S | 72.3 | - | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Thread Seat / Liner + Hex Nut / Threaded | Ferrule / Elbows / 45° Elbow / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 1.0S | 23 | LJ / RJ | 130 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 1.5S | 35.7 | LJ / RJ | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut / Threaded | 1.0S~2.0S | SUS304 | 2.0S | 47.8 | LJ / RJ | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | 2.5S~4.5S | SUS304 | 2.5S | 59.5 | - | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Thread Seat / Liner + Hex Nut | 2.5S~4.5S | SUS304 | 3.0S | 72.3 | - | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Threaded | 1.0S~2.0S | SUS316L | 1.0S | 23 | J | 90 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | 1.0S~2.0S | SUS316L | 1.5S | 35.7 | J | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | 1.0S~2.0S | SUS316L | 2.0S | 47.8 | J | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | 2.5S~4.5S | SUS316L | 2.5S | 59.5 | - | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | 2.5S~4.5S | SUS316L | 3.0S | 72.3 | - | 140 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows | 8A~15A | SUS316L | 8A | 10.5 | - | 90 ~ 1000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows | 8A~15A | SUS316L | 10A | 14 | - | 90 ~ 1000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, One Side Fitting | - | Ferrule / Elbows | 8A~15A | SUS316L | 15A | 17.5 | - | 90 ~ 1000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Threaded | Ferrule / Elbows / 45° Elbow / Threaded | 1.0S~2.0S | SUS316L | 1.0S | 23 | LJ / RJ | 130 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | 1.0S~2.0S | SUS316L | 1.5S | 35.7 | LJ / RJ | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer / Threaded | 1.0S~2.0S | SUS316L | 2.0S | 47.8 | LJ / RJ | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | 2.5S~4.5S | SUS316L | 2.5S | 59.5 | - | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | Ferrule / Elbows / 45° Elbow / Reducers / Offset Reducer | 2.5S~4.5S | SUS316L | 3.0S | 72.3 | - | 230 ~ 1500 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows | Ferrule / Elbows | 8A~15A | SUS316L | 8A | 10.5 | - | 130 ~ 1000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows | Ferrule / Elbows | 8A~15A | SUS316L | 10A | 14 | - | 130 ~ 1000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 10 | Straight, Both Sides Fittings | Ferrule / Elbows | Ferrule / Elbows | 8A~15A | SUS316L | 15A | 17.5 | - | 130 ~ 1000 |
Part Number |
---|
Loading...
Surface Finish | Inner and Outer Surface Grinding |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy