(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanitary Pipes/Standard

Sanitary Pipes/Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·This standard sanitary pipe can be specified in lengths in 1 mm increments.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNPE1S-[50-1500/1]
SNPE1.5S-[50-1500/1]
SNPE2S-[50-1500/1]
SNPE2.5S-[50-1500/1]
SNPE3S-[50-1500/1]
SNPS1S-[50-1500/1]
SNPS1.5S-[50-1500/1]
SNPS2S-[50-1500/1]
SNPS2.5S-[50-1500/1]
SNPS3S-[50-1500/1]
SNPS8A-[50-1500/1]
SNPS10A-[50-1500/1]
SNPS15A-[50-1500/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D. D Range
(Ø)
Material Nominal O.D. D
(Ø)
I.D.
(Ø)
L
(mm)

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3041.0S2350 ~ 1500

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3041.5S35.750 ~ 1500

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3042.0S47.850 ~ 1500

-

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3042.5S59.550 ~ 1500

-

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3043.0S72.350 ~ 1500

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L1.0S2350 ~ 1500

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L1.5S35.750 ~ 1500

-

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L2.0S47.850 ~ 1500

-

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L2.5S59.550 ~ 1500

-

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L3.0S72.350 ~ 1500

-

1 Piece(s) 8 Day(s) or more 108A~15ASUS316L8A10.550 ~ 1500

-

1 Piece(s) 8 Day(s) or more 108A~15ASUS316L10A1450 ~ 1500

-

1 Piece(s) 8 Day(s) or more 108A~15ASUS316L15A17.550 ~ 1500
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D. D Range
(Ø)
Material Nominal O.D. D
(Ø)
I.D.
(Ø)
L
(mm)

Loading...

  1. 1

Basic Information

Type Straight, No Fitting Surface Finish Inner and Outer Surface Grinding
X
whatsapp-qr whatsapp-icon
Close

Comparison list