(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Fixed type shock absorber with a replacement guideline of 1 million cycles.
Part Number |
---|
MAKC0805A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,962.66 | 1 Piece(s) | Available | Same day | 10 | 5 | M8 | 0.39 | Tapered orifice | C3604 | 1 | 37 | 3 | 490 | 4.9 | 45 | 17.6 | With Cap | M8X0.75 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part MAKC0805A in the Shock Absorbers/Preset Dampening series.
Part Number |
---|
MAKC0604A |
MAKC0604B |
MAKC0604L |
MAKC0805B |
MAKC1005A |
MAKC1005B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,236.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 4 | M6 | 0.1 | Tapered orifice | SUS303 | 1 | 33 | 1 | 363 | 3 | 45 | 4.5 | With Cap | M6X0.75 | |
₹ 3,314.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 4 | M6 | 0.3 | Tapered orifice | SUS303 | 1 | 33 | 2 | 363 | 3 | 45 | 13.5 | With Cap | M6X0.75 | |
₹ 3,522.73 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 4 | M6 | 0.5 | Tapered orifice | SUS303 | 1 | 33 | 3 | 363 | 3 | 45 | 22.5 | With Cap | M6X0.75 | |
₹ 1,716.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 5 | M8 | 0.68 | Tapered orifice | C3604 | 1 | 37 | 5 | 588 | 4.9 | 45 | 22.5 | With Cap | M8X0.75 | |
₹ 2,264.61 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 5 | M10 | 0.68 | Tapered orifice | [Steel] SUM | 1 | 39 | 5 | 735 | 5.88 | 60 | 41.1 | With Cap | M10X1.0 | |
₹ 2,264.61 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 5 | M10 | 0.98 | Tapered orifice | [Steel] SUM | 1 | 39 | 8 | 735 | 5.88 | 60 | 41.1 | With Cap | M10X1.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy