(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening
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
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAKS1612M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 3,724.05

1 Piece(s) Available Same day 1012M1614.7Irregular Multi Orifice[Steel] SUM2753029409.860235No CapM16X1/5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS1612M in the Shock Absorbers/Preset Dampening series.

Product variants

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKS2016H
MAKS2016L
MAKS2016M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 3,314.00

1 Piece(s)Available Same day

Stock

104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

₹ 3,522.73

1 Piece(s)Available 7 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

₹ 1,962.66

1 Piece(s)Available Same day

Stock

105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

₹ 4,428.60

1 Piece(s)Available 6 Day(s) or more 1016M2029.4Multi Orifice[Steel] SUM39325352818.160343No CapM20X1.5

₹ 4,975.00

1 Piece(s)Available Same day

Stock

1016M2029.4Tapered orifice[Steel] SUM193230352818.160343No CapM20X1.5

₹ 4,428.60

1 Piece(s)Available Same day

Stock

1016M2029.4Irregular Multi Orifice[Steel] SUM29360352818.160343No CapM20X1.5