(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Fixed type shock absorber with a replacement guideline of 1 million cycles.
Part Number |
---|
MAKC1008H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,616.88 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | M10 | 2.94 | Multi Orifice | [Steel] SUM | 3 | 55 | 2.5 | 1078 | 4.9 | 60 | 58.8 | With Cap | M10X1.0 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part MAKC1008H in the Shock Absorbers/Preset Dampening series.
Part Number |
---|
MAKC0604B |
MAKC0604L |
MAKC0805A |
MAKC1008L |
MAKC1008M |
MAKC1210A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,314.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 4 | M6 | 0.3 | Tapered orifice | SUS303 | 1 | 33 | 2 | 363 | 3 | 45 | 13.5 | With Cap | M6X0.75 | |
₹ 3,522.73 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 4 | M6 | 0.5 | Tapered orifice | SUS303 | 1 | 33 | 3 | 363 | 3 | 45 | 22.5 | With Cap | M6X0.75 | |
₹ 1,962.66 | 1 Piece(s) | Available |
Same day
Stock | 10 | 5 | M8 | 0.39 | Tapered orifice | C3604 | 1 | 37 | 3 | 490 | 4.9 | 45 | 17.6 | With Cap | M8X0.75 | |
₹ 2,015.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | M10 | 2.94 | Tapered orifice | [Steel] SUM | 1 | 55 | 20 | 1078 | 4.9 | 60 | 58.8 | With Cap | M10X1.0 | |
₹ 2,617.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | M10 | 2.94 | Irregular Multi Orifice | [Steel] SUM | 2 | 55 | 6 | 1078 | 4.9 | 60 | 58.8 | With Cap | M10X1.0 | |
₹ 3,019.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | M12 | 1.96 | Tapered orifice | [Steel] SUM | 1 | 68 | 15 | 1470 | 9.8 | 60 | 98 | With Cap | M12X1.0 |