(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAKS1008B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 2,347.00

1 Piece(s) Available Same day 108M101.47Tapered orifice[Steel] SUM146107355.886058.8No CapM10X1.0

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS1008B in the Shock Absorbers/Preset Dampening series.

Product variants

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKS1008H
MAKS1008L
MAKS1008M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 3,314.00

1 Piece(s)Available Same day

Stock

104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

₹ 3,522.73

1 Piece(s)Available 7 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

₹ 1,962.66

1 Piece(s)Available Same day

Stock

105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

₹ 2,415.58

1 Piece(s)Available 6 Day(s) or more 108M102.94Multi Orifice[Steel] SUM3482.510784.96058.8No CapM10X1.0

₹ 2,415.58

1 Piece(s)Available 7 Day(s) or more 108M102.94Tapered orifice[Steel] SUM1482010784.96058.8No CapM10X1.0

₹ 2,893.00

1 Piece(s)Available Same day

Stock

108M102.94Irregular Multi Orifice[Steel] SUM248610784.96058.8No CapM10X1.0