(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAKC2530H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 6,441.60

1 Piece(s) Available 6 Day(s) or more 1030M2588.2Multi Orifice[Steel] STKM12C315875637029.460490With CapM25X1.5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKC2530H in the Shock Absorbers/Preset Dampening series.

Product variants

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKC2530L
MAKC2530M
MAKC2725H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 3,314.00

1 Piece(s)Available Same day

Stock

104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

₹ 3,522.73

1 Piece(s)Available 7 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

₹ 1,962.66

1 Piece(s)Available Same day

Stock

105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

₹ 6,441.60

1 Piece(s)Available 6 Day(s) or more 1030M2588.2Tapered orifice[Steel] STKM12C1158390637029.460490With CapM25X1.5

₹ 6,441.60

1 Piece(s)Available 6 Day(s) or more 1030M2588.2Irregular Multi Orifice[Steel] STKM12C2158175637029.460490With CapM25X1.5

₹ 6,642.90

1 Piece(s)Available 6 Day(s) or more 1025M2779Multi Orifice[Steel] STKM12C3137.547637027.360539With CapM27X1.5