(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening
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
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAKS1210A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 2,767.86

1 Piece(s) Available 6 Day(s) or more 1010M121.96Tapered orifice[Steel] SUM1601514709.86098No CapM12X1.0

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS1210A in the Shock Absorbers/Preset Dampening series.

Product variants

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKS1210B
MAKS1210H
MAKS1210L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 3,314.00

1 Piece(s)Available Same day

Stock

104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

₹ 3,522.73

1 Piece(s)Available 7 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

₹ 1,962.66

1 Piece(s)Available Same day

Stock

105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

₹ 1,772.00

1 Piece(s)Available Same day

Stock

1010M122.45Tapered orifice[Steel] SUM1603014709.86098No CapM12X1.0

₹ 2,767.86

1 Piece(s)Available 6 Day(s) or more 1010M126.86Multi Orifice[Steel] SUM363619609.86098No CapM12X1.0

₹ 2,767.86

1 Piece(s)Available Same day

Stock

1010M126.86Tapered orifice[Steel] SUM1635019609.86098No CapM12X1.0
X
whatsapp-qr whatsapp-icon