(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Impact force can be easily adjusted by turning the adjusting knob on the bottom.
No. | [ M ] Material(Main Body) | [ S ]Surface Treatment |
0806 | SUS303 | - |
1008, 1210, 1214, 1410, 1417, 1612, 1620, 3625 | SUM | Non-electrolytic Nickel Plating |
2016, 2530, 2725, 3035, 3650 | STKM12C | |
Cap | Polyacetal 3035, 3625 and 3650 are Urethane Rubber. | - |
Part Number |
MAC1008H |
Part Number |
---|
MAS3625L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,574.75 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | M36 | 200 | Multi Orifice | [Steel] SUM | 1 | 0.3 | 150 | 2000 | 25000 | 100 | 30 | 1500 | No Cap | M36X1.5 |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part MAS3625L in the Shock Absorbers/Adjustable Dampening series.
Part Number |
---|
MAC1008M |
MAC1008S |
MAC1210H |
MAS3625S |
MAS3650H |
MAS3650M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,120.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | M10 | 1.76 | Irregular Multi Orifice | [Steel] SUM | 2 | 0.3 | 65.2 | 10 | 637 | 5.88 | 60 | 58.8 | With Cap | M10X1.0 | |
₹ 3,120.15 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | M10 | 1.02 | Tapered orifice | [Steel] SUM | 0.5 | 0.08 | 65.2 | 90 | 637 | 5.88 | 60 | 58.8 | With Cap | M10X1.0 | |
₹ 2,050.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | M12 | 4.9 | Multi Orifice | [Steel] SUM | 3 | 0.7 | 84 | 4 | 1470 | 9.8 | 60 | 98 | With Cap | M12X1.0 | |
₹ 11,574.75 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | M36 | 125 | Tapered orifice | [Steel] SUM | 0.5 | 0.08 | 150 | 3500 | 25000 | 100 | 30 | 1500 | No Cap | M36X1.5 | |
₹ 12,883.20 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | M36 | 392 | Multi Orifice | [Steel] STKM12C | 3 | 0.7 | 235 | 1400 | 23520 | 68.6 | 30 | 2352 | No Cap | M36X1.5 | |
₹ 12,883.20 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | M36 | 392 | Irregular Multi Orifice | [Steel] STKM12C | 2 | 0.3 | 235 | 2700 | 23520 | 68.6 | 30 | 2352 | No Cap | M36X1.5 |