(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorbers/Adjustable Dampening (Part Number)

Shock Absorbers/Adjustable Dampening

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shock Absorbers/Adjustable Dampening
  • Shock Absorbers/Adjustable Dampening
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,050₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Impact force can be easily adjusted by turning the adjusting knob on the bottom.



No.[ M ] Material(Main Body)[ S ]Surface Treatment
0806SUS303-
1008, 1210, 1214, 1410,
1417, 1612, 1620, 3625
SUMNon-electrolytic
Nickel Plating
2016, 2530, 2725,
3035, 3650
STKM12C
CapPolyacetal
3035, 3625 and 3650 are Urethane Rubber.
-

Specifications

Part Number
MAC1008H

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAC1008H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 2,058.00

1 Piece(s) Available Same day 108M101.76Multi Orifice[Steel] SUM30.765.22.56375.886058.8With CapM10X1.0

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Main Body Structure Adjustable Operating Environment Standard
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAC1008H in the Shock Absorbers/Adjustable Dampening series.

Product variants

Part Number
MAC0806M
MAC1008L
MAC1008M
MAC1008S
MAC1210H
MAC1210L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 4,931.82

1 Piece(s)Available 6 Day(s) or more 106M81.4Tapered orificeSUS30320.3581567094536.7With CapM8X0.75

₹ 3,120.13

1 Piece(s)Available Same day

Stock

108M101.47Tapered orifice[Steel] SUM10.365.2106375.886058.8With CapM10X1.0

₹ 3,120.00

1 Piece(s)Available Same day

Stock

108M101.76Irregular Multi Orifice[Steel] SUM20.365.2106375.886058.8With CapM10X1.0

₹ 3,120.15

1 Piece(s)Available Same day

Stock

108M101.02Tapered orifice[Steel] SUM0.50.0865.2906375.886058.8With CapM10X1.0

₹ 2,050.00

1 Piece(s)Available Same day

Stock

1010M124.9Multi Orifice[Steel] SUM30.784414709.86098With CapM12X1.0

₹ 3,321.43

1 Piece(s)Available 6 Day(s) or more 1010M122.94Tapered orifice[Steel] SUM10.3843014709.86098With CapM12X1.0