(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Posts for Tension Springs, Roller Type (Part Number)

Posts for Tension Springs, Roller Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      604₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller type spring post is available to prevent damage to the tension spring hook.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YSPO18-EC38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Body Material Mounting Screw Size Hooking Hole Dia. d
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Roller Material

₹ 1,217.50

1 Piece(s) Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-38SUS303

Loading...

  1. 1

Basic Information

Post Shape Roller Surface Treatment Electroless Nickel Plating Bolt Material SUSXM7

Please check the type/dimensions/specifications of the part YSPO18-EC38 in the Posts for Tension Springs, Roller Type series.

Product variants

Part Number
YJPO12-EC12
YJPO12-EC13
YJPO12-EC14
YSPO18-EC39
YSPO18-EC40
YSPO18-EC8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Body Material Mounting Screw Size Hooking Hole Dia. d
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Roller Material

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-12Polyacetal (White)

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-13Polyacetal (White)

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-14Polyacetal (White)

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-39SUS303

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-40SUS303

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-8SUS303