(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A roller type spring post is available to prevent damage to the tension spring hook.
Part Number |
---|
YSPO18-EC29 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length L (mm) | Post Dia. D (Ø) | Body Material | Mounting Screw Size | Hooking Hole Dia. d (mm) | YC (Washer Thickness Change) (mm) | EC (Change Screw Length) (mm) | Roller Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,217.50 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | [12] 18 | [S45C] S45C | [M8] M8 | 11 | - | 29 | SUS303 |
Loading...
Post Shape | Roller | Surface Treatment | Electroless Nickel Plating | Bolt Material | SUSXM7 |
---|
Please check the type/dimensions/specifications of the part YSPO18-EC29 in the Posts for Tension Springs, Roller Type series.
Part Number |
---|
YJPO12-EC12 |
YJPO12-EC13 |
YJPO12-EC14 |
YSPO18-EC30 |
YSPO18-EC31 |
YSPO18-EC32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Full Length L (mm) | Post Dia. D (Ø) | Body Material | Mounting Screw Size | Hooking Hole Dia. d (mm) | YC (Washer Thickness Change) (mm) | EC (Change Screw Length) (mm) | Roller Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 876.60 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 11 | [12] 12 | SUS303 | M6 | 7 | - | 12 | Polyacetal (White) | |
₹ 876.60 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 11 | [12] 12 | SUS303 | M6 | 7 | - | 13 | Polyacetal (White) | |
₹ 876.60 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 11 | [12] 12 | SUS303 | M6 | 7 | - | 14 | Polyacetal (White) | |
₹ 1,217.50 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | [12] 18 | [S45C] S45C | [M8] M8 | 11 | - | 30 | SUS303 | |
₹ 1,217.50 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | [12] 18 | [S45C] S45C | [M8] M8 | 11 | - | 31 | SUS303 | |
₹ 1,217.50 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | [12] 18 | [S45C] S45C | [M8] M8 | 11 | - | 32 | SUS303 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy