(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Posts for Tension Springs, Roller Type (Part Number)

Posts for Tension Springs, Roller Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Posts for Tension Springs, Roller Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      604₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller type spring post is available to prevent damage to the tension spring hook.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YSPO18-EC12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Body Material Mounting Screw Size Hooking Hole Dia. d
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Roller Material

₹ 1,217.50

1 Piece(s) Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-12SUS303

Loading...

  1. 1

Basic Information

Post Shape Roller Surface Treatment Electroless Nickel Plating Bolt Material SUSXM7

Please check the type/dimensions/specifications of the part YSPO18-EC12 in the Posts for Tension Springs, Roller Type series.

Product variants

Part Number
YJPO12-EC12
YJPO12-EC13
YJPO12-EC14
YSPO18-EC13
YSPO18-EC14
YSPO18-EC15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Body Material Mounting Screw Size Hooking Hole Dia. d
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Roller Material

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-12Polyacetal (White)

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-13Polyacetal (White)

₹ 876.60

1 Piece(s)Available 8 Day(s) or more 1011[12] 12SUS303M67-14Polyacetal (White)

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-13SUS303

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-14SUS303

₹ 1,217.50

1 Piece(s)Available 8 Day(s) or more 1016[12] 18[S45C] S45C[M8] M811-15SUS303