(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Disc Springs
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 50
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 25.4
● Free State Height Minimum/Maximum (mm.) : 0.55 and 4.1 (depend on product code)
● Material : S65C, SUP10 and SUS304-CSP
● Surface treatment : Black Oxide for S65C and SUP10
[Application]
Disc springs are utilized in bolted joints to maintain the desired preload force.
t | Load Tolerance (75% Deflection) |
0.3~1.1 | +25% -7.5% |
1.2~3 | +15% -7.5% |
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
SRBN8~45 | S65C | Black Oxide D45 and 50 are not treated. | 42~48HRC |
SRBN50 | SUP10 | ||
SSRBN | SUS304-CSP | - | 37~46HRC |
Part Number | - | Load Type A, B |
SRBN22.5 | - | A |
Part Number | Load Type | D | d | t | H | h | Load N 75% Deflection | SRBN | SSRBN | ||||||||||
SRBN | SSRBN | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||||||
Type | D | 1~49 | 50~74 | 75~99 | 100~500 | 1~49 | 50~74 | 75~99 | 100~500 | ||||||||||
SRBN SSRBN (Stainless Steel) | 8 | A | 0 -0.15 | 4.2 | +0.15 0 | 0.3 | 0.55 | ±0.10 | 0.25 | 133 | 102 | ||||||||
B | 0.4 | 0.60 | 0.20 | 234 | 179 | ||||||||||||||
10 | A | 5.2 | 0.4 | 0.70 | 0.30 | 232 | 179 | ||||||||||||
B | 0.5 | 0.75 | 0.25 | 360 | 282 | ||||||||||||||
12.5 | A | 0 -0.20 | 6.2 | 0.5 | 0.85 | 0.35 | 333 | 256 | |||||||||||
B | 0.7 | 1.00 | 0.30 | 769 | 572 | ||||||||||||||
14 | A | 7.2 | 0.5 | 0.90 | 0.40 | 316 | 239 | ||||||||||||
B | 0.8 | 1.10 | 0.30 | 921 | 691 | ||||||||||||||
16 | A | 8.2 | 0.6 | 1.05 | 0.45 | 459 | 358 | ||||||||||||
B | 0.9 | 1.25 | 0.35 | 1,315 | 896 | ||||||||||||||
18 | A | 9.2 | 0.7 | 1.20 | 0.50 | 630 | 495 | ||||||||||||
B | 1.0 | 1.40 | ±0.15 | 0.40 | 1,380 | 1,109 | |||||||||||||
20 | A | 0 -0.25 | 10.2 | +0.20 0 | 0.8 | 1.35 | ±0.10 | 0.55 | 812 | 648 | |||||||||
B | 1.1 | 1.55 | ±0.15 | 0.45 | 1,600 | 1,322 | |||||||||||||
22.5 | A | 11.2 | 0.8 | 1.45 | ±0.10 | 0.65 | 766 | 614 | |||||||||||
B | 1.2(1.25) | 1.7(1.75) | ±0.15 | 0.50 | 1,870 | 1,681 | |||||||||||||
25 | A | 12.2 | 0.9 | 1.6 | ±0.10 | 0.70 | 929 | 751 | |||||||||||
B | 1.6(1.5) | 2.15(2.05) | ±0.15 | 0.55 | 3,770 | 2,542 | |||||||||||||
28 | A | 14.2 | 1 | 1.8 | 0.80 | 1,180 | 981 | ||||||||||||
B | 1.6(1.5) | 2.25(2.15) | 0.65 | 3,680 | 2,474 | ||||||||||||||
31.5 | A | 0 -0.30 | 16.3 | 1.2(1.25) | 2.1(2.15) | 0.90 | 1,810 | 1,664 | |||||||||||
B | 1.8(1.75) | 2.5(2.45) | 0.70 | 4,490 | 3,370 | ||||||||||||||
35.5 | A | 18.3 | +0.25 0 | 1.2(1.25) | 2.2(2.25) | 1.00 | 1,590 | 1,476 | |||||||||||
B | 2 | 2.8 | 0.80 | 5,460 | 4,522 | ||||||||||||||
40 | A | 20.4 | 1.6(1.5) | 2.75(2.65) | 1.15 | 3,290 | 2,278 | ||||||||||||
B | 2(2.25) | 3.1(3.15) | 0.90 | 6,410 | 5,657 | ||||||||||||||
45 | A | 22.4 | 1.8(1.75) | 3.1(3.05) | 1.30 | 4,130 | 3,174 | ||||||||||||
B | 2.5 | 3.5 | ±0.2 | 1.00 | 8,040 | 6,697 | |||||||||||||
50 | A | 25.4 | 2 | 3.4 | ±0.15 | 1.40 | 5,110 | 4,146 | |||||||||||
B | 3 | 4.1 | ±0.2 | 1.10 | 13,400 | 10,409 |
Part Number |
---|
SRBN45-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Type | Material | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Free State Height H (mm) | Load (N) | Plate Thickness t (mm) | Total Deflection h (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 95.00 | 1 Piece(s) | Available | Same day | 10 | B | [S65~70C (Black Oxide)] S65C | 45 | 22.4 | 3.5 | 8,040 | 2.5 | 1 | NA |
Loading...
Please check the type/dimensions/specifications of the part SRBN45-B in the Disc Springs series.
Part Number |
---|
SRBN12.5-B |
SRBN14-A |
SRBN14-B |
SRBN50-A |
SRBN50-B |
SRBN8-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Load Type | Material | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Free State Height H (mm) | Load (N) | Plate Thickness t (mm) | Total Deflection h (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | B | [S65~70C (Black Oxide)] S65C | 12.5 | 6.2 | 1 | 769 | 0.7 | 0.3 | Black Oxide Coating | |
₹ 112.60 | 1 Piece(s) | Available |
Same day
Stock | 10 | A | [S65~70C (Black Oxide)] S65C | 14 | 7.2 | 0.9 | 316 | 0.5 | 0.4 | Black Oxide Coating | |
₹ 113.70 | 1 Piece(s) | Available |
Same day
Stock | 10 | B | [S65~70C (Black Oxide)] S65C | 14 | 7.2 | 1.1 | 921 | 0.8 | 0.3 | Black Oxide Coating | |
₹ 195.39 | 1 Piece(s) | Available |
Same day
Stock | 10 | A | [SUP-10] SUP-10 | 50 | 25.4 | 3.4 | 5,110 | 2 | 1.4 | NA | |
₹ 216.36 | 1 Piece(s) | Available |
Same day
Stock | 10 | B | [SUP-10] SUP-10 | 50 | 25.4 | 4.1 | 13,400 | 3 | 1.1 | NA | |
₹ 103.77 | 1 Piece(s) | Available |
Same day
Stock | 10 | A | [S65~70C (Black Oxide)] S65C | 8 | 4.2 | 0.55 | 133 | 0.3 | 0.25 | Black Oxide Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy