(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Springs (Part Number)

Disc Springs

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Disc Springs
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 50
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 25.4
● Free State Height Minimum/Maximum (mm.) : 0.55 and 4.1 (depend on product code)
● Material : S65C, SUP10 and SUS304-CSP
● Surface treatment : Black Oxide for S65C and SUP10
[Application]
Disc springs are utilized in bolted joints to maintain the desired preload force.

SRBN
SSRBN

(Stainless Steel)
t
Load Tolerance
(75% Deflection)
0.3~1.1
+25%
-7.5%
1.2~3
+15%
-7.5%
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
SRBN8~45S65CBlack Oxide
D45 and 50 are not treated.
42~48HRC
SRBN50SUP10
SSRBNSUS304-CSP-37~46HRC

Specifications

Part Number-Load Type
A, B
SRBN22.5-A
Part NumberLoad TypeDdtHhLoad N
75% Deflection
SRBNSSRBN
SRBNSSRBNUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeD1~4950~7475~99100~5001~4950~7475~99100~500
SRBN
SSRBN

(Stainless Steel)
8A0
-0.15
4.2+0.15
0
0.30.55±0.100.25
133
102        
B0.40.600.20
234
179        
10A5.20.40.700.30
232
179        
B0.50.750.25
360
282        
12.5A0
-0.20
6.20.50.850.35
333
256        
B0.71.000.30
769
572        
14A7.20.50.900.40
316
239        
B0.81.100.30
921
691        
16A8.20.61.050.45
459
358        
B0.91.250.35
1,315
896        
18A9.20.71.200.50
630
495        
B1.01.40±0.150.40
1,380
1,109        
20A0
-0.25
10.2+0.20
0
0.81.35±0.100.55
812
648        
B1.11.55±0.150.45
1,600
1,322        
22.5A11.20.81.45±0.100.65
766
614        
B
1.2(1.25)
1.7(1.75)
±0.150.50
1,870
1,681        
25A12.2
0.9
1.6
±0.100.70
929
751        
B
1.6(1.5)
2.15(2.05)
±0.150.55
3,770
2,542        
28A14.2
1
1.8
0.80
1,180
981        
B
1.6(1.5)
2.25(2.15)
0.65
3,680
2,474        
31.5A0
-0.30
16.3
1.2(1.25)
2.1(2.15)
0.90
1,810
1,664        
B
1.8(1.75)
2.5(2.45)
0.70
4,490
3,370        
35.5A18.3+0.25
0
1.2(1.25)
2.2(2.25)
1.00
1,590
1,476        
B
2
2.8
0.80
5,460
4,522        
40A20.4
1.6(1.5)
2.75(2.65)
1.15
3,290
2,278        
B
2(2.25)
3.1(3.15)
0.90
6,410
5,657        
45A22.4
1.8(1.75)
3.1(3.05)
1.30
4,130
3,174        
B
2.5
3.5
±0.21.00
8,040
6,697        
50A25.4
2
3.4
±0.151.40
5,110
4,146        
B
3
4.1
±0.21.10
13,400
10,409        
[ ! ]t and H dimensions for SSRBN are shown in ( ). (Different from JIS)
[ ! ]Load is reference value. kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SRBN18-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Type Material Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Free State Height H
(mm)
Load
(N)
Plate Thickness t
(mm)
Total Deflection h
(mm)
Surface Treatment

₹ 115.91

1 Piece(s) Available Same day 10A[S65~70C (Black Oxide)] S65C189.21.26300.70.5Black Oxide Coating

Loading...

  1. 1

More Information

■Load Characteristics in Combination (Excerpt from JIS B 2706 (2003))

[ ! ]A guide is necessary to keep the springs aligned.
[ ! ]Please use the disc springs of same size and load only.
 

Please check the type/dimensions/specifications of the part SRBN18-A in the Disc Springs series.

Product variants

Part Number
SRBN12.5-B
SRBN14-A
SRBN14-B
SRBN18-B
SRBN20-A
SRBN20-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Type Material Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Free State Height H
(mm)
Load
(N)
Plate Thickness t
(mm)
Total Deflection h
(mm)
Surface Treatment

₹ 10.00

1 Piece(s)Available Same day

Stock

10B[S65~70C (Black Oxide)] S65C12.56.217690.70.3Black Oxide Coating

₹ 112.60

1 Piece(s)Available Same day

Stock

10A[S65~70C (Black Oxide)] S65C147.20.93160.50.4Black Oxide Coating

₹ 113.70

1 Piece(s)Available Same day

Stock

10B[S65~70C (Black Oxide)] S65C147.21.19210.80.3Black Oxide Coating

₹ 117.01

1 Piece(s)Available Same day

Stock

10B[S65~70C (Black Oxide)] S65C189.21.41,38010.4Black Oxide Coating

₹ 118.12

1 Piece(s)Available Same day

Stock

10A[S65~70C (Black Oxide)] S65C2010.21.358120.80.55Black Oxide Coating

₹ 120.32

1 Piece(s)Available Same day

Stock

10B[S65~70C (Black Oxide)] S65C2010.21.551,6001.10.45Black Oxide Coating