(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Posts for Tension Springs, Groove Type (Part Number)

Posts for Tension Springs, Groove Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Posts for Tension Springs, Groove Type
  • Posts for Tension Springs, Groove Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is a post for tension springs that can be used with a minus groove.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BSPO8-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

₹ 185.06

1 Piece(s) Available 6 Day(s) or more 1070[8] 8ℓ Dimension Selectable[S45C] S45C Equivalent[M8] M8Black Oxide Coating2053.0SWCH equivalent

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSPO8-70 in the Posts for Tension Springs, Groove Type series.

Product variants

Part Number
BSPO10-45
BSPO10-50
BSPO10-60
BSPOZ10-30
BSPOZ10-35
BSPOZ10-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

₹ 185.06

1 Piece(s)Available 6 Day(s) or more 104510ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

₹ 185.06

1 Piece(s)Available 6 Day(s) or more 105010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

₹ 185.06

1 Piece(s)Available Same day

Stock

106010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

₹ 243.50

1 Piece(s)Available 6 Day(s) or more 103010Neck Part Full Thread Type[S45C] S45C EquivalentM10Black Oxide Coating-6.03.0SWCH equivalent

₹ 243.50

1 Piece(s)Available 6 Day(s) or more 103510Neck Part Full Thread Type[S45C] S45C EquivalentM10Black Oxide Coating-6.03.0SWCH equivalent

₹ 243.50

1 Piece(s)Available 6 Day(s) or more 104510Neck Part Full Thread Type[S45C] S45C EquivalentM10Black Oxide Coating-6.03.0SWCH equivalent