(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Posts for Tension Springs, L-Shaped Type (Part Number)

Posts for Tension Springs, L-Shaped Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring post L type is available. You can choose from hole type and groove type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BSPL5-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Dimension K
(mm)
Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Wrench Flats W
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Nut Material

₹ 292.20

1 Piece(s) Available 6 Day(s) or more 10205L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSPL5-20 in the Posts for Tension Springs, L-Shaped Type series.

Product variants

Part Number
ASPL12-40
ASPL3-10
ASPL3-15
BSPL5-25
BSPL5-30
BSPL6-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Dimension K
(mm)
Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Wrench Flats W
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Nut Material

₹ 350.64

1 Piece(s)Available 6 Day(s) or more 1040[12] 12L-shaped Hole[S45C] S45C Equivalent[M12] M12Black Oxide Coating60306.04.0Black Oxide6030SWCH equivalent

₹ 311.68

1 Piece(s)Available 6 Day(s) or more 10103L-shaped Hole[S45C] S45C EquivalentM3Black Oxide Coating20101.51.0Black Oxide2010SWCH equivalent

₹ 311.68

1 Piece(s)Available 6 Day(s) or more 10153L-shaped Hole[S45C] S45C EquivalentM3Black Oxide Coating20101.51.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10255L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10305L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10206L-shaped Grooved[S45C] S45C EquivalentM6Black Oxide Coating30163.63.0Black Oxide3016SWCH equivalent