(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Posts for Tension Springs, L-Shaped Type (Part Number)

Posts for Tension Springs, L-Shaped Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring post L type is available. You can choose from hole type and groove type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BSPL4-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Dimension K
(mm)
Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Wrench Flats W
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Nut Material

₹ 292.20

1 Piece(s) Available 6 Day(s) or more 10254L-shaped Grooved[S45C] S45C EquivalentM4Black Oxide Coating201021.2Black Oxide2010SWCH equivalent

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSPL4-25 in the Posts for Tension Springs, L-Shaped Type series.

Product variants

Part Number
ASPL12-40
ASPL3-10
ASPL3-15
BSPL5-20
BSPL5-25
BSPL5-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Dimension K
(mm)
Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Wrench Flats W
(mm)
YC (Washer Thickness Change)
(mm)
EC (Change Screw Length)
(mm)
Nut Material

₹ 350.64

1 Piece(s)Available 6 Day(s) or more 1040[12] 12L-shaped Hole[S45C] S45C Equivalent[M12] M12Black Oxide Coating60306.04.0Black Oxide6030SWCH equivalent

₹ 311.68

1 Piece(s)Available 6 Day(s) or more 10103L-shaped Hole[S45C] S45C EquivalentM3Black Oxide Coating20101.51.0Black Oxide2010SWCH equivalent

₹ 311.68

1 Piece(s)Available 6 Day(s) or more 10153L-shaped Hole[S45C] S45C EquivalentM3Black Oxide Coating20101.51.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10205L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10255L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent

₹ 292.20

1 Piece(s)Available 6 Day(s) or more 10305L-shaped Grooved[S45C] S45C EquivalentM5Black Oxide Coating201032.0Black Oxide2010SWCH equivalent