(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Loss-Prevention Wires

Loss-Prevention Wires
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Reference working load: 9 kg · The length can be specified from 100 mm to 1,000 mm in increments of 50 mm.



[ M ] Material: SUS304

Specifications

Part Number-L
TypeShape
LPWWC-850

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LPWWA-[100-1000/50]
LPWWB-[100-1000/50]
LPWWC-[100-1000/50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSL
(mm)
End Section Ring Shape

-

1 Piece(s) 8 Day(s) or more 10100 ~ 1000Not Provided

-

1 Piece(s) 8 Day(s) or more 10100 ~ 1000One End

-

1 Piece(s) 8 Day(s) or more 10100 ~ 1000Both Ends
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSL
(mm)
End Section Ring Shape

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list