(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LED Lamps- Multi Lightings

LED Lamps- Multi Lightings

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57,403₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LED lighting has a longer lifespan than traditional halogen and fluorescent lights. Maintenance frequency can be reduced.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MMD42-B
MMD42-N
MMD42-R
MMD42-W
MMD55-B
MMD55-N
MMD55-R
MMD55-W
MMD80-B
MMD80-N
MMD80-R
MMD80-W
MMD100-B
MMD100-N
MMD100-R
MMD100-W
MMD120-B
MMD120-N
MMD120-R
MMD120-W
MMD150-B
MMD150-N
MMD150-R
MMD150-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLight Type Lighting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption (100V)
(W)
Center Hole Size d (Range)
(mm)
Center Hole Dimension
(mm)
Height H (Range)
(mm)
Height
(mm)

₹ 82,727.19

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)30.1~504210.1~20155~20165~1515

₹ 82,727.19

1 Piece(s) 11 Day(s) or more 10Infrared Ray-30.1~504210.1~20155~20165~1515

₹ 57,402.54

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)30.1~504210.1~20155~20165~1515

₹ 91,168.74

1 Piece(s) 11 Day(s) or more 10Visible LightW (White)30.1~504210.1~20155~20165~1515

₹ 92,857.05

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)50.1~805510.1~202030.1~40325~1515

₹ 92,857.05

1 Piece(s) 11 Day(s) or more 10Infrared Ray-50.1~805510.1~202030.1~40325~1515

₹ 65,844.09

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)50.1~805510.1~202030.1~40325~1515

₹ 101,298.60

1 Piece(s) 15 Day(s) or more 10Visible LightW (White)50.1~805510.1~202030.1~40325~1515

₹ 150,259.59

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)50.1~808040.1~504240.1~504615.1~2018

₹ 150,259.59

1 Piece(s) 11 Day(s) or more 10Infrared Ray-50.1~808040.1~504240.1~504615.1~2018

₹ 97,921.98

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)50.1~808040.1~504240.1~504615.1~2018

₹ 158,701.14

1 Piece(s) 11 Day(s) or more 10Visible LightW (White)50.1~808040.1~504240.1~504615.1~2018

₹ 155,324.52

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)80.1~10010050.1~805150.1~706015.1~2018

₹ 155,324.52

1 Piece(s) 11 Day(s) or more 10Infrared Ray-80.1~10010050.1~805150.1~706015.1~2018

₹ 114,805.08

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)80.1~10010050.1~805150.1~706015.1~2018

₹ 165,454.38

1 Piece(s) 11 Day(s) or more 10Visible LightW (White)80.1~10010050.1~805150.1~706015.1~2018

₹ 163,766.07

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)100.1~13012040.1~504570.1~1008015.1~2020

₹ 163,766.07

1 Piece(s) 11 Day(s) or more 10Infrared Ray-100.1~13012040.1~504570.1~1008015.1~2020

₹ 128,311.56

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)100.1~13012040.1~504570.1~1008015.1~2020

₹ 172,207.62

1 Piece(s) 11 Day(s) or more 10Visible LightW (White)100.1~13012040.1~504570.1~1008015.1~2020

₹ 199,220.58

1 Piece(s) 11 Day(s) or more 10Visible LightB (Blue)130.1~15015050.1~807270.1~1009020.1~3023

₹ 199,220.58

1 Piece(s) 11 Day(s) or more 10Infrared Ray-130.1~15015050.1~807270.1~1009020.1~3023

₹ 165,454.38

1 Piece(s) 11 Day(s) or more 10Visible LightR (Red)130.1~15015050.1~807270.1~1009020.1~3023

₹ 253,246.50

1 Piece(s) 11 Day(s) or more 10Visible LightW (White)130.1~15015050.1~807270.1~1009020.1~3023

Loading...

  1. 1

Basic Information

Main Body Type Multi Lighting Type Irradiation Direction Oblique Lighting Light Source LED
Irradiation Light Type Diffused Light