(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An integrated linear ball is used for the guide system, achieving high precision and high rigidity.
Part Number | − | Sensor | − | Motor | − | Cable |
XYMSG413 | − | LA5 | − | C | − | N |
Part Number | Sensor | Motor | Cable | Mechanical Standards | Accuracy Standards | |||||||||||
Type | No. | Cover Position | Logic | Voltage (V) | Stage Surface (mm) | Travel Distance (mm) | Weight*3 (kg) | Load Capacity (N) | Unidirectional Positioning Accuracy | Moment Rigidity ("/N•cm) | Pitching | Yawing | ||||
Pitching | Yawing | Rolling | ||||||||||||||
XYMSG | 413 | L (Standard) R (Reversed) | A (All N.C.) B (All N.O.) C (Limit Switches are N.C; Home Sensor is N.O.) | 5*1 24*1 | C(Standard) D(High Torque)) E(High Resolution) MA*2 (With Electromagnetic Brake) PA*2 (α- Step) UA*2 (Servo Motor) | N (Cable not included (separately sold)) M*2 (For Motor with Electromagnetic Brake) P*2 (For α- Step) U*2 (For Servo Motor) For combination of motors and cables, see the table below. | 40×40 | 13 | 0.5 | 93.1 | 6μm or less | 0.22 | 0.17 | 0.12 | 15'' or less | 10'' or less |
513 | 50×50 | 0.6 | 92.1 | 0.14 | 0.1 | 0.06 | ||||||||||
615 | 60×60 | 15 | 0.7 | 91.1 | 0.08 | 0.07 | 0.03 | |||||||||
715 | 70×70 | 0.9 | 89.2 | 0.03 | 0.03 | 0.01 | ||||||||||
430 | 40×60 | 30 | 0.6 | 90.5 | 12μm or less | 0.24 | 0.18 | 0.26 | 20'' or less | 15'' or less | ||||||
530 | 50×70 | 0.8 | 88.5 | 0.12 | 0.13 | 0.1 | ||||||||||
650 | 60×100 | 50 | 1.1 | 84.4 | 0.05 | 0.05 | 0.05 | |||||||||
750 | 70×110 | 1.2 | 82.7 | 0.03 | 0.03 | 0.03 |
*1:24VDC sensors cannot be operated from the MSCTL102/112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.
Part Number |
---|
XYMSG750-LA5-PA-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Motor, Motor Characteristics | Resolution (µm) | Table Length (mm) | Table Width (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Load Capacity (N) | Maximum Velocity (mm/sec) | Positioning Accuracy (µm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Sensor | Sensor | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 411,479.08 | 1 Piece(s) | 10 Day(s) or more | 10 | α-Step Motor | 1µm | 110 | 70 | 50 | 50 | 82.7 | 17.5 | 12 | 2 | 0.03 | 0.03 | 0.03 | Limit + Home | LA5 | For α- Step (included) |
Loading...
■Motor/Cable Application Table
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
For the cable for C, F or G, see MSCB_on P.1-2014-3
■Max. speed
Motor | (mm/sec) | Motor | (mm/sec) |
C | 10 | MA | 15 |
F | 25 | PA | 35 |
G | 20 | UA | 50 |
Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
Feed Screw | Ball Screw Ø6, Lead 1 |
Guide | Linear Ball Guide |
Resolution*1 | 2μm/Pulse(Full) 1μm/Pulse(Half) |
Positioning Repeatability | Within ±0.5μm |
Lost Motion | 1μm or less |
Backlash | 0.5μm or less |
Parallelism | 15μm or less |
Type | XY-Axis Motorized Stage | Material | SUS440C | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table Feeding Method | Ball Screw | Surface Treatment | 无电解镀镍 | Through Hole (Table Center Hole) | Not Provided |
Load Capacity (Range)(N) | 50.1~100 |
Please check the type/dimensions/specifications of the part XYMSG750-LA5-PA-P in the [Motorized] XY-Axis, Linear Ball Slide series.
Part Number |
---|
XYMSG413-LA24-MA-M |
XYMSG413-LA24-PA-P |
XYMSG413-LA5-C-N |
XYMSG750-LB24-C-N |
XYMSG750-LB24-D-N |
XYMSG750-LB24-E-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Motor, Motor Characteristics | Resolution (µm) | Table Length (mm) | Table Width (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Load Capacity (N) | Maximum Velocity (mm/sec) | Positioning Accuracy (µm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Sensor | Sensor | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 392,217.10 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor with Brake | 2µm | 40 | 40 | 13 | 13 | 93.1 | 10 | 6 | 1 | 0.22 | 0.17 | 0.12 | Limit + Home + Near Home | LA24 | For motor with brake (included) | ||
₹ 342,340.50 | 1 Piece(s) | 10 Day(s) or more | 10 | α-Step Motor | 1µm | 40 | 40 | 13 | 13 | 93.1 | 17.5 | 6 | 1 | 0.22 | 0.17 | 0.12 | Limit + Home | LA24 | For α- Step (included) | ||
₹ 176,835.20 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor | 2µm | 40 | 40 | 13 | 13 | 93.1 | 10 | 6 | 1 | 0.22 | 0.17 | 0.12 | Limit + Home + Near Home | LA5 | No cable (sold separately) | ||
₹ 245,985.14 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor | 2µm | 110 | 70 | 50 | 50 | 82.7 | 10 | 12 | 2 | 0.03 | 0.03 | 0.03 | Limit + Home + Near Home | LB24 | No cable (sold separately) | ||
₹ 252,780.82 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor - High Torque | 2µm | 110 | 70 | 50 | 50 | 82.7 | 15 | 12 | 2 | 0.03 | 0.03 | 0.03 | Limit + Home + Near Home | LB24 | No cable (sold separately) | ||
₹ 248,246.58 | 1 Piece(s) | 10 Day(s) or more | 10 | 5-Phase Stepping Motor - High Resolution | 1µm | 110 | 70 | 50 | 50 | 82.7 | 12.5 | 12 | 2 | 0.03 | 0.03 | 0.03 | Limit + Home + Near Home | LB24 | No cable (sold separately) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy