(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Motorized] XY-Axis, Linear Ball Slide (Part Number)

[Motorized] XY-Axis, Linear Ball Slide

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      176,835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please confirm the suitable power supply for each motor option.
    5-Phase Stepping Motor with Brake (MA) works with single-phase AC100-120V.
    α-Step Motor (PA) works with DC24V.
    AC Servo Motor (U) works with single-phase or three-phase AC200-230V.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

An integrated linear ball is used for the guide system, achieving high precision and high rigidity.

[Motorized] XY-Axis, Linear Ball Slide:Related Image
[Motorized] XY-Axis, Linear Ball Slide:Related Image

MSCB (Cable, Sold Separately >> Click here)

 

[ M ] Material: SUS440C Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: XYMSG413/513/430/530: SCB3-8, 4 pcs.
XYMSG615/715/650/750: SCB4-8, 4 pcs.

Specifications

Part NumberSensorMotorCable
XYMSG413LA5CN

 

Part NumberSensorMotorCableMechanical StandardsAccuracy Standards
TypeNo.Cover
Position
LogicVoltage
(V)
Stage Surface
(mm)
Travel Distance
(mm)
Weight*3
(kg)
Load Capacity
(N)
Unidirectional Positioning
Accuracy
Moment Rigidity ("/N•cm)PitchingYawing
PitchingYawingRolling
XYMSG413
(Standard)
R
(Reversed)
A
(All N.C.)
B
(All N.O.)
C
(Limit Switches
are N.C;
Home Sensor is
N.O.)
51
24
1
C(Standard)
D(High Torque))
E(High Resolution)
MA2
(With Electromagnetic Brake)
PA2
(α- Step)
UA2
(Servo Motor)
N
(Cable not included (separately sold))
M2
(For Motor with Electromagnetic Brake)
P2
(For α- Step)
U2
(For Servo Motor)
For combination of motors and cables, see the table below.
40×40130.593.16μm
or less
0.220.170.1215''
or less
10''
or less
51350×500.692.10.140.10.06
61560×60150.791.10.080.070.03
71570×700.989.20.030.030.01
43040×60300.690.512μm
or less
0.240.180.2620''
or less
15''
or less
53050×700.888.50.120.130.1
65060×100501.184.40.050.050.05
75070×1101.282.70.030.030.03

*1:24VDC sensors cannot be operated from the MSCTL102/112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYMSG650-LB5-PA-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity
(N)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor Sensor Cable

₹ 402,410.60

1 Piece(s) 10 Day(s) or more 10α-Step Motor1µm10060505084.417.51220.050.050.05Limit + HomeLB5For α- Step (included)

Loading...

  1. 1

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UAU

For the cable for C, F or G, see MSCB_on P.1-2014-3 
 
■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20UA50

Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

 

[Motorized] XY-Axis, Linear Ball Slide:Related Image

[Motorized] XY-Axis, Linear Ball Slide:Related Image

[Motorized] XY-Axis, Linear Ball Slide:Related Image

 

Basic Information

Type XY-Axis Motorized Stage Material SUS440C Guide Linear Ball Guide
Table Feeding Method Ball Screw Surface Treatment 无电解镀镍 Through Hole (Table Center Hole) Not Provided
Load Capacity (Range)(N) 50.1~100

Please check the type/dimensions/specifications of the part XYMSG650-LB5-PA-P in the [Motorized] XY-Axis, Linear Ball Slide series.

Product variants

Part Number
XYMSG413-LA24-MA-M
XYMSG413-LA24-PA-P
XYMSG413-LA5-C-N
XYMSG650-LC24-C-N
XYMSG650-LC24-D-N
XYMSG650-LC24-E-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity
(N)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor Sensor Cable

₹ 392,217.10

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor with Brake2µm4040131393.110610.220.170.12Limit + Home + Near HomeLA24For motor with brake (included)

₹ 342,340.50

1 Piece(s) 10 Day(s) or more 10α-Step Motor1µm4040131393.117.5610.220.170.12Limit + HomeLA24For α- Step (included)

₹ 176,835.20

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor2µm4040131393.110610.220.170.12Limit + Home + Near HomeLA5No cable (sold separately)

₹ 236,916.67

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor2µm10060505084.4101220.050.050.05Limit + Home + Near HomeLC24No cable (sold separately)

₹ 243,712.34

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor - High Torque2µm10060505084.4151220.050.050.05Limit + Home + Near HomeLC24No cable (sold separately)

₹ 239,178.11

1 Piece(s) 10 Day(s) or more 105-Phase Stepping Motor - High Resolution1µm10060505084.412.51220.050.050.05Limit + Home + Near HomeLC24No cable (sold separately)
X
whatsapp-qr whatsapp-icon