(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable knob for each purpose can be mounted.
Type | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXNAN | SUM22 | Blackening | S45C | 50~60HRC (Carburized) | Blackening | SUS631J1 | - | - |
PXNKN | SS400 | Blackening | ||||||
SXNAN | SUS303 | - | SUS440C | 45HRC~ | - | - | - | |
SXNKN | SUS303 | - |
Part Number |
PXNAN12L |
Part Number |
---|
SXNAN8L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,647.80 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 32 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Not Provided |
Loading...
Type | W/o Knob | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Tip Heat Treatment | Hardening | Knob | Not Provided |
Please check the type/dimensions/specifications of the part SXNAN8L in the Indexing Plungers-Compact Type/Knobless series.
Part Number |
---|
PXNAN12L |
PXNAN16 |
PXNAN16L |
SXNKN10 |
SXNKN10L |
SXNKN12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,289.99 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 6 | 10 | [Steel] SUM22 | 44 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 1,374.74 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 7 | [Steel] SUM22 | 49 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 1,525.39 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 12 | [Steel] SUM22 | 54 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 1,676.05 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | 5 | 5 | [Stainless Steel] SUS303 | 32 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut | |
₹ 1,864.37 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 35 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut | |
₹ 1,845.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 6 | 6 | [Stainless Steel] SUS303 | 39 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut |