(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Indexing Plungers-Compact Type/Knobless (Part Number)

Indexing Plungers-Compact Type/Knobless

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable knob for each purpose can be mounted.



TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNANSUM22BlackeningS45C50~60HRC
(Carburized)
BlackeningSUS631J1--
PXNKNSS400Blackening
SXNANSUS303-SUS440C45HRC~---
SXNKNSUS303-

Specifications

Part Number
PXNAN12L

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SXNKN16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

₹ 2,551.74

1 Piece(s) Available 8 Day(s) or more 101687[Stainless Steel] SUS30349[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut

Loading...

  1. 1

使用例

旋钮柱塞 无旋钮型 标准型:相关图像
 

Basic Information

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Tip Heat Treatment Hardening Knob Not Provided

Please check the type/dimensions/specifications of the part SXNKN16 in the Indexing Plungers-Compact Type/Knobless series.

Product variants

Part Number
PXNAN12L
PXNAN16
PXNAN16L
SXNKN16L
SXNKN8
SXNKN8L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

₹ 1,289.99

1 Piece(s)Available 8 Day(s) or more 1012610[Steel] SUM2244S45CNot CompliantBlack OxideBlack OxideNot Provided

₹ 1,374.74

1 Piece(s)Available 8 Day(s) or more 101687[Steel] SUM2249S45CNot CompliantBlack OxideBlack OxideNot Provided

₹ 1,525.39

1 Piece(s)Available 8 Day(s) or more 1016812[Steel] SUM2254S45CNot CompliantBlack OxideBlack OxideNot Provided

₹ 2,824.80

1 Piece(s)Available 8 Day(s) or more 1016812[Stainless Steel] SUS30354[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut

₹ 1,676.05

1 Piece(s)Available 8 Day(s) or more 10844[Stainless Steel] SUS30330[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut

₹ 1,864.37

1 Piece(s)Available 8 Day(s) or more 10846[Stainless Steel] SUS30332[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut