(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable knob for each purpose can be mounted.
Type | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXNAN | SUM22 | Blackening | S45C | 50~60HRC (Carburized) | Blackening | SUS631J1 | - | - |
PXNKN | SS400 | Blackening | ||||||
SXNAN | SUS303 | - | SUS440C | 45HRC~ | - | - | - | |
SXNKN | SUS303 | - |
Part Number |
PXNAN12L |
Part Number |
---|
SXNKN16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,551.74 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 7 | [Stainless Steel] SUS303 | 49 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut |
Loading...
Type | W/o Knob | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Tip Heat Treatment | Hardening | Knob | Not Provided |
Please check the type/dimensions/specifications of the part SXNKN16 in the Indexing Plungers-Compact Type/Knobless series.
Part Number |
---|
PXNAN12L |
PXNAN16 |
PXNAN16L |
SXNKN16L |
SXNKN8 |
SXNKN8L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,289.99 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 6 | 10 | [Steel] SUM22 | 44 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 1,374.74 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 7 | [Steel] SUM22 | 49 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 1,525.39 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 12 | [Steel] SUM22 | 54 | S45C | Not Compliant | Black Oxide | Black Oxide | Not Provided | |
₹ 2,824.80 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 8 | 12 | [Stainless Steel] SUS303 | 54 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut | |
₹ 1,676.05 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 4 | 4 | [Stainless Steel] SUS303 | 30 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut | |
₹ 1,864.37 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 4 | 6 | [Stainless Steel] SUS303 | 32 | [Stainless Steel] SUS440C | Applicable | Not Provided | Not Provided | Lock Nut |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy