(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indexing Plungers-Knobless Type (Part Number)

Indexing Plungers-Knobless Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Knobless Type
  • Indexing Plungers-Knobless Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]You can use it by attaching a knob according to usage environment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PXNK16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 1,534.81

1 Piece(s) Available Same day 101688[Steel] SUM2254S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

Loading...

  1. 1

Basic Information

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Knob Not Provided

Please check the type/dimensions/specifications of the part PXNK16 in the Indexing Plungers-Knobless Type series.

Product variants

Part Number
PXNK10
SXNA10
SXNA12
SXNA16
SXNK10
SXNK12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 1,139.29

1 Piece(s)Available Same day

Stock

101055[Steel] SUM2233S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

₹ 1,478.31

1 Piece(s)Available 6 Day(s) or more 101055[Stainless Steel] SUS30333[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 1,600.72

1 Piece(s)Available 6 Day(s) or more 101266[Stainless Steel] SUS30342[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 2,165.68

1 Piece(s)Available 6 Day(s) or more 101688[Stainless Steel] SUS30354[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 1,676.05

1 Piece(s)Available 6 Day(s) or more 101055[Stainless Steel] SUS30333[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut

₹ 1,845.54

1 Piece(s)Available 6 Day(s) or more 101266[Stainless Steel] SUS30342[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut