(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indexing Plungers-Knobless Type (Part Number)

Indexing Plungers-Knobless Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Knobless Type
  • Indexing Plungers-Knobless Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]You can use it by attaching a knob according to usage environment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SXNK10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 1,676.05

1 Piece(s) Available 6 Day(s) or more 101055[Stainless Steel] SUS30333[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut

Loading...

  1. 1

Basic Information

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Knob Not Provided

Please check the type/dimensions/specifications of the part SXNK10 in the Indexing Plungers-Knobless Type series.

Product variants

Part Number
PXNK16
SXNA10
SXNA12
SXNA16
SXNK12
SXNK16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 1,534.81

1 Piece(s)Available Same day

Stock

101688[Steel] SUM2254S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

₹ 1,478.31

1 Piece(s)Available 6 Day(s) or more 101055[Stainless Steel] SUS30333[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 1,600.72

1 Piece(s)Available 6 Day(s) or more 101266[Stainless Steel] SUS30342[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 2,165.68

1 Piece(s)Available 6 Day(s) or more 101688[Stainless Steel] SUS30354[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

₹ 1,845.54

1 Piece(s)Available 6 Day(s) or more 101266[Stainless Steel] SUS30342[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut

₹ 2,551.74

1 Piece(s)Available Same day

Stock

101688[Stainless Steel] SUS30354[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut
X
whatsapp-qr whatsapp-icon