(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable (Part Number)

Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable
  • Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]
· Alteration of tip shapes makes it possible to use the product as the application demands.

ScrewReturningRest PositionKnobMain BodyPinSpring(Lock Nut)
SphericalTaperedFlatSphericalTaperedFlatMaterialMaterialSurface TreatmentMaterialHardnessSurface TreatmentMaterialMaterialSurface Treatment
Fine ThreadPXANPXATPXAFPXYANPXYATPXYAFA2017
(Black Anodize)
SUM22Black OxideS45C

40~45HRC

Black OxideSUS631J1--
PXKNPXKTPXKFPXYKNPXYKTPXYKFSS400Black Oxide
SXPANSXPATSXPAFSXYANSXYATSXYAFSUS303-SUS440C---
SXPKNSXPKTSXPKFSXYKNSXYKTSXYKFSUS303-

Specifications

Part Number
SXPAN12L
PXKF10
Mass (g)
MPXA□
SXPA□
PXK□
SXPK□
PXYA□
SXYA□
PXYK□
SXYK□
54.55.556
66.78.7810
812171318
1020272330
1232423848
1670907999
Part NumberPitch
(Fine Thread)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMReturningRest
Position
min.max.
 50.5108.1523541153142.71.578116
Returning Rest Position60.75129.252.5364215413.53.21.58101.316
(Spherical)
PXAN
PXKN
SXPAN
SXPKN
(Tapered)
PXAT
PXKT
SXPAT
SXPKT
(Flat)
PXAF
PXKF
SXPAF
SXPKF
(Spherical)
PXYAN
PXYKN
SXYAN
SXYKN
(Tapered)
PXYAT
PXYKT
SXYAT
SXYKT
(Flat)
PXYAF
PXYKF
SXYAF
SXYKF
81.01511.54440461651441.51013239
8L6424812
101.01813.85545501751552.012172.5511.5
10L8485316
121.52116.26654.560.52061762.5141936.514.5
12L1058.564.520
 161.52621.9786875.52682383.0192447.1518
16L127380.525
M dimensions with "L" have longer strokes compared to the conventional products.
Relief at Thread Base : None for M=5 and 6; provided for M=8 ~16.
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SXPKN10L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Accessories Screw Type

₹ 1,525.39

1 Piece(s) Available Same day 101058-[Stainless Steel] SUS30348[Stainless Steel] SUS440CNot ProvidedNot ProvidedSpherical ShapeLock Nut-

Loading...

  1. 1

Price list

■Returning
MUnit Price
SphericalTaperedFlat
PXANPXKNSXPANSXPKNPXATPXKTSXPATSXPKTPXAFPXKFSXPAFSXPKF
5            
6            
8            
8L            
10            
10L            
12            
12L            
16            
16L            
■Rest Position
MUnit Price
SphericalTaperedFlat
PXYANPXYKNSXYANSXYKNPXYATPXYKTSXYATSXYKTPXYAFPXYKFSXYAFSXYKF
5            
6            
8            
8L            
10            
10L            
12            
12L            
16            
16L            

More Information

 

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip Heat Treatment Hardening Knob Provided

Please check the type/dimensions/specifications of the part SXPKN10L in the Indexing Plungers-Return and Rest Position Type/Tip Shape Selectable series.

Product variants

Part Number
PXAF12L
PXAF16
PXAF16L
SXPKN12
SXPKN12L
SXPKN16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Accessories Screw Type

₹ 1,421.82

1 Piece(s)Available 10 Day(s) or more 1012610-[Steel] SUM2258.5S45CBlack OxideBlack OxideFlat ShapeNot Provided-

₹ 1,628.97

1 Piece(s)Available 10 Day(s) or more 101687-[Steel] SUM2268S45CBlack OxideBlack OxideFlat ShapeNot Provided-

₹ 1,798.46

1 Piece(s)Available 10 Day(s) or more 1016812-[Steel] SUM2273S45CBlack OxideBlack OxideFlat ShapeNot Provided-

₹ 1,591.30

1 Piece(s)Available Same day

Stock

101266-[Stainless Steel] SUS30354.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedSpherical ShapeLock Nut-

₹ 1,789.04

1 Piece(s)Available Same day

Stock

1012610-[Stainless Steel] SUS30358.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedSpherical ShapeLock Nut-

₹ 2,156.26

1 Piece(s)Available Same day

Stock

101687-[Stainless Steel] SUS30368[Stainless Steel] SUS440CNot ProvidedNot ProvidedSpherical ShapeLock Nut-