(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Number)

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine thread type/coarse thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PMXYA6M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 772.08

1 Piece(s) Available Same day 10644[Nose Lock] Rest Position[Steel] SUM2233[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate12Not ProvidedCoarse

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PMXYA6M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.

Product variants

Part Number
PMXA8M
PMXK10M
PMXK12M
PMXYA8M
PMXYK10M
PMXYK12M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 809.00

1 Piece(s)Available Same day

Stock

10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

₹ 641.00

1 Piece(s)Available Same day

Stock

101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

₹ 1,031.00

1 Piece(s)Available Same day

Stock

101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

₹ 608.00

1 Piece(s)Available Same day

Stock

10855[Nose Lock] Rest Position[Steel] SUM2243.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

₹ 1,045.13

1 Piece(s)Available Same day

Stock

101066[Nose Lock] Rest Position[Steel] SUM2252[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

₹ 1,280.52

1 Piece(s)Available Same day

Stock

101288[Nose Lock] Rest Position[Steel] SUM2263.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse