(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]Indexing plunger fine thread type/coarse thread type.
Part Number |
---|
PMXK10M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | D Dimension (Ø) | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 641.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 6 | 6 | - | [Steel] SUM22 | 49 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 18 | Lock Nut | Coarse |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Knob | Provided |
Please check the type/dimensions/specifications of the part PMXK10M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.
Part Number |
---|
PMXA12M |
PMXA6M |
PMXA8M |
PMXK12M |
PMXK6M |
PMXK8M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Tip Heat Treatment | Main Body Surface Treatment | D Dimension (Ø) | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,120.50 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | 8 | 8 | - | [Steel] SUM22 | 59 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 21 | Not Provided | Coarse | |
₹ 772.08 | 1 Piece(s) | Available |
Same day
Stock | 10 | 6 | 4 | 4 | - | [Steel] SUM22 | 30.5 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 12 | Not Provided | Coarse | |
₹ 809.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | 5 | 5 | - | [Steel] SUM22 | 40 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 16 | Not Provided | Coarse | |
₹ 1,031.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 12 | 8 | 8 | - | [Steel] SUM22 | 59 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 21 | Lock Nut | Coarse | |
₹ 728.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 6 | 4 | 4 | - | [Steel] SUM22 | 30.5 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 12 | Lock Nut | Coarse | |
₹ 887.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | 5 | 5 | - | [Steel] SUM22 | 40 | [Stainless Steel] SUS303 | Not Provided | Not Provided | Trivalent Chromate | 16 | Lock Nut | Coarse |