(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Number)

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine thread type/coarse thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PXK10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 912.00

1 Piece(s) Available Same day 101055-[Steel] SUM2245S45CBlack OxideHardeningBlack Oxide21Lock NutFine

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PXK10 in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.

Product variants

Part Number
PMXA8M
PMXK10M
PMXK12M
PXK12
PXK16
PXYA10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 809.00

1 Piece(s)Available Same day

Stock

10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

₹ 641.00

1 Piece(s)Available Same day

Stock

101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

₹ 1,031.00

1 Piece(s)Available Same day

Stock

101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

₹ 1,252.00

1 Piece(s)Available Same day

Stock

101266-[Steel] SUM2254.5S45CBlack OxideHardeningBlack Oxide25Lock NutFine

₹ 1,590.00

1 Piece(s)Available Same day

Stock

101688-[Steel] SUM2269S45CBlack OxideHardeningBlack Oxide31Lock NutFine

₹ 1,562.99

1 Piece(s)Available Same day

Stock

101055[Nose Lock] Rest Position[Steel] SUM2251S45CBlack OxideHardeningBlack Oxide21Not ProvidedFine