(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Number)

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine thread type/coarse thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PXYK12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 1,962.00

1 Piece(s) Available Same day 101266[Nose Lock] Rest Position[Steel] SUM2261S45CBlack OxideHardeningBlack Oxide25Lock NutFine

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PXYK12 in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.

Product variants

Part Number
PMXA8M
PMXK10M
PMXK12M
PXYK16
SXPA10
SXPA12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

₹ 809.00

1 Piece(s)Available Same day

Stock

10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

₹ 641.00

1 Piece(s)Available Same day

Stock

101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

₹ 1,031.00

1 Piece(s)Available Same day

Stock

101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

₹ 2,259.74

1 Piece(s)Available Same day

Stock

101687[Nose Lock] Rest Position[Steel] SUM2275.5S45CBlack OxideHardeningBlack Oxide31Lock NutFine

₹ 1,789.04

1 Piece(s)Available 6 Day(s) or more 101055-[Stainless Steel] SUS30345[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot Provided21Not ProvidedFine

₹ 1,930.28

1 Piece(s)Available 6 Day(s) or more 101266-[Stainless Steel] SUS30354.5[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot Provided25Not ProvidedFine
X
whatsapp-qr whatsapp-icon