(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Indexing Plungers-Fine Thread Lever (Part Number)

Indexing Plungers-Fine Thread Lever

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread Lever
  • Indexing Plungers-Fine Thread Lever
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,917₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine lever type. [Main Body Material]You can choose SUM22L or SUS303.



TypeLever capMain BodyPinSpring(Lock Nut)
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXVBNylon 6
(Mat Black)
SUM22LBlackeningS45C50~60HRCBlackeningSWP-B--
PXVBKS45CBlackening
SPXVBSUS303-SUS303-Nickel PlatingSUS301--
SPXVBKSUS303-

Specifications

Part Number-B
PXVB16
SPXVBK20
-
-
8
12

■Mass and Load
MBMass
(g)
Load (N)
min.max.
166791232
880
1082
2081122158
10115
12118
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SPXVBK16-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 5,847.34

1 Piece(s) Available 6 Day(s) or more 1016810[Stainless Steel] SUS30347[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

Loading...

  1. 1
 

Basic Information

Type Lever Type Locking Mechanism Lever Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part SPXVBK16-8 in the Indexing Plungers-Fine Thread Lever series.

Product variants

Part Number
PXVB20-10
PXVB20-12
PXVB20-8
SPXVBK20-10
SPXVBK20-12
SPXVBK20-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

₹ 3,917.06

1 Piece(s)Available 6 Day(s) or more 10201012[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

₹ 3,917.06

1 Piece(s)Available 6 Day(s) or more 10201212[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

₹ 3,917.06

1 Piece(s)Available 6 Day(s) or more 1020812[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

₹ 6,685.36

1 Piece(s)Available 6 Day(s) or more 10201012[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

₹ 6,989.00

1 Piece(s)Available Same day

Stock

10201212[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

₹ 6,685.36

1 Piece(s)Available 6 Day(s) or more 1020812[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut