(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Miniature Cam Followers-General, Low Particle Generation/Heavy Load (Part Number)

Miniature Cam Followers-General, Low Particle Generation/Heavy Load

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It is available with a minimum outer diameter from ø5. Materials can be selected from SUJ2 and SUS440C.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CFFANG3-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

₹ 3,847.30

1 Piece(s) Available 6 Day(s) or more 1064M3[Carbon Steel] SUJ2With Retainer-1680Heavy Load13701770

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method Hex Socket on Head
Size Standards Metric System Roller Lining Not Provided Shaft Provided

Please check the type/dimensions/specifications of the part CFFANG3-6 in the Miniature Cam Followers-General, Low Particle Generation/Heavy Load series.

Product variants

Part Number
CFFAM5-10
CFFAM6-12
CFFAMC2.5-5
CFFANG4-8
CFFANG5-10
CFFANG6-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

₹ 3,905.74

1 Piece(s)Available Same day

Stock

10106M5-With Retainer-1680Regular13401400

₹ 3,905.74

1 Piece(s)Available Same day

Stock

10127M6-With Retainer-1400Regular18802040

₹ 6,428.40

1 Piece(s)Available 6 Day(s) or more 1053M2.5-With Retainer-3360Low Particle Generation350285

₹ 3,184.98

1 Piece(s)Available 6 Day(s) or more 1085M4[Carbon Steel] SUJ2With Retainer-1260Heavy Load23503040

₹ 3,097.32

1 Piece(s)Available 6 Day(s) or more 10106M5[Carbon Steel] SUJ2With Retainer-1000Heavy Load31404710

₹ 2,844.08

1 Piece(s)Available 6 Day(s) or more 10127M6[Carbon Steel] SUJ2With Retainer-840Heavy Load46103400