(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Bearings with Housings - T-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure. They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BGHKB608ZZ-25 |
BGHKB608ZZ-25-KCC |
BGHKB608ZZ-25-NA |
BGHKB608ZZ-25-NA-KCC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Bearing Material | Housing Material | Overall Length (mm) | Housing Surface Treatment | Height h (mm) | Bearing Part Number | Seal | Holder Width L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,850.60 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 25 | 608 | ZZ (Double Shield) | 53 | |
₹ 2,045.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 25 | 608 | ZZ (Double Shield) | 53 | |
₹ 1,850.60 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 25 | 608 | ZZ (Double Shield) | 53 | |
₹ 2,045.40 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 25 | 608 | ZZ (Double Shield) | 53 |
Loading...
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearing | Number of Bearings | Single |
---|---|---|---|---|---|
Retaining Ring | Provided | Type | Bearing with Housings | Height Indication | Selectable |
C Chamfer | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy