(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Bearings with Housings - T-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure. They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BGHK6001ZZ-40 |
BGHK6001ZZ-40-KCC |
BGHK6001ZZ-40-NA |
BGHK6001ZZ-40-NA-KCC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Bearing Material | Housing Material | Overall Length (mm) | Housing Surface Treatment | Height h (mm) | Bearing Part Number | Seal | Holder Width L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,142.80 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 15 | Electroless Nickel Plating | 40 | 6001 | ZZ (Double Shield) | 60 | |
₹ 2,337.60 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 15 | Electroless Nickel Plating | 40 | 6001 | ZZ (Double Shield) | 60 | |
₹ 2,142.80 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 15 | Electroless Nickel Plating | 40 | 6001 | ZZ (Double Shield) | 60 | |
₹ 2,337.60 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | 15 | Electroless Nickel Plating | 40 | 6001 | ZZ (Double Shield) | 60 |
Loading...
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearing | Number of Bearings | Single |
---|---|---|---|---|---|
Retaining Ring | Provided | Type | Bearing with Housings | Height Indication | Selectable |
C Chamfer | Not Provided |