(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bearings with Housings - T-Shaped, Retained (Part Number)

Bearings with Housings - T-Shaped, Retained

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bearings with Housings - T-Shaped, Retained
  • Bearings with Housings - T-Shaped, Retained
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings - T-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure. They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BGHK6001ZZ-40
BGHK6001ZZ-40-KCC
BGHK6001ZZ-40-NA
BGHK6001ZZ-40-NA-KCC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Bearing Material Housing Material Overall Length
(mm)
Housing Surface Treatment Height h
(mm)
Bearing Part Number Seal Holder Width L
(mm)

₹ 2,142.80

1 Piece(s) Available 6 Day(s) or more 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating406001ZZ (Double Shield)60

₹ 2,337.60

1 Piece(s) Available 10 Day(s) or more 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating406001ZZ (Double Shield)60

₹ 2,142.80

1 Piece(s) Available 8 Day(s) or more 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating406001ZZ (Double Shield)60

₹ 2,337.60

1 Piece(s) Available 10 Day(s) or more 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating406001ZZ (Double Shield)60

Loading...

  1. 1

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearing Number of Bearings Single
Retaining Ring Provided Type Bearing with Housings Height Indication Selectable
C Chamfer Not Provided