(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flanged Linear Bushings - Long / Long, Pilot (Part Number)

Flanged Linear Bushings - Long / Long, Pilot

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Long / Long, Pilot
  • Flanged Linear Bushings - Long / Long, Pilot
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long / Long Pilot
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHKMSL8L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 3,229.69

1 Piece(s) Available 10 Day(s) or more 10868[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1920431784-0.012Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKMSL8L in the Flanged Linear Bushings - Long / Long, Pilot series.

Product variants

Part Number
LHKMCL16L
LHKMCL20
LHKMCL20G
LHKMSLF10
LHKMSLF10G
LHKMSLF10H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 4,679.75

1 Piece(s)Available 10 Day(s) or more 1016105[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating322512302350-0.015Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

₹ 3,559.09

1 Piece(s)Available Same day

Stock

1020120[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating402514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

₹ 5,254.13

1 Piece(s)Available 10 Day(s) or more 1020120[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating402514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

₹ 2,589.40

1 Piece(s)Available 6 Day(s) or more 101082[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating23205881100-0.012Square FlangedSUJ2 EquivalentStainless SteelNot Provided

₹ 3,719.32

1 Piece(s)Available 10 Day(s) or more 101082[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating23205881100-0.012Square FlangedSUJ2 EquivalentStainless SteelG Type (Low Dust Generation)

₹ 3,719.32

1 Piece(s)Available 11 Day(s) or more 101082[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating23205881100-0.012Square FlangedSUJ2 EquivalentStainless SteelH Type (For Food, Drinking Water)