(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flanged Linear Bushings - Long / Long, Pilot (Part Number)

Flanged Linear Bushings - Long / Long, Pilot
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
      1,224₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHKIRNLF13G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 4,001.80

1 Piece(s) Available 10 Day(s) or more 101392Pilot Flanged[Steel] SUJ2 EquivalentNo Surface Treatment28Pilot Flanged208131570-0.015Round FlangedSUJ2 EquivalentStainless SteelG Type (Low Dust Generation)

Loading...

  1. 1

Basic Information

Type Flange Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKIRNLF13G in the Flanged Linear Bushings - Long / Long, Pilot series.

Product variants

Part Number
LHKCL16L
LHKCL20
LHKCL20G
LHKIRNLF13H
LHKIRNLF13L
LHKIRNLF16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 4,190.12

1 Piece(s)Available 10 Day(s) or more 1016105Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating32Standard Flange2512302350-0.015Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

₹ 2,975.46

1 Piece(s)Available Same day

Stock

1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

₹ 4,670.34

1 Piece(s)Available 10 Day(s) or more 1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

₹ 4,001.80

1 Piece(s)Available 11 Day(s) or more 101392Pilot Flanged[Steel] SUJ2 EquivalentNo Surface Treatment28Pilot Flanged208131570-0.015Round FlangedSUJ2 EquivalentStainless SteelH Type (For Food, Drinking Water)

₹ 4,001.80

1 Piece(s)Available 10 Day(s) or more 101392Pilot Flanged[Steel] SUJ2 EquivalentNo Surface Treatment28Pilot Flanged208131570-0.015Round FlangedSUJ2 EquivalentStainless SteelL Type (Heat Resistant)

₹ 2,645.90

1 Piece(s)Available 6 Day(s) or more 1016105Pilot Flanged[Steel] SUJ2 EquivalentNo Surface Treatment32Pilot Flanged2512302350-0.015Round FlangedSUJ2 EquivalentStainless SteelNot Provided