(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushing - Center Flanged Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHMRWF8G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,815.38 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Round Flanged | SUJ2 Equivalent | Stainless Steel | G Type (Low Dust Generation) |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear | Types | Center Flanged | Seal | With Seal |
Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHMRWF8G in the Flanged Linear Bushing - Center Flanged Double series.
Part Number |
---|
LHMCW10L |
LHMCW12 |
LHMCW12G |
LHMRWF8H |
LHMRWF8L |
LHMRWM10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,401.08 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | No Surface Treatment | 19 | 15 | 588 | 1100 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
₹ 1,448.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 15 | 657 | 1200 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided | |
₹ 3,050.78 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 15 | 657 | 1200 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) | |
₹ 2,815.38 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Round Flanged | SUJ2 Equivalent | Stainless Steel | H Type (For Food, Drinking Water) | |
₹ 2,815.38 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Round Flanged | SUJ2 Equivalent | Stainless Steel | L Type (Heat Resistant) | |
₹ 1,676.05 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 19 | 15 | 588 | 1100 | -0.01 | Round Flanged | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided |