(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flanged Linear Bushing - Center Flanged Double (Part Number)

Flanged Linear Bushing - Center Flanged Double

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushing - Center Flanged Double
  • Flanged Linear Bushing - Center Flanged Double
  • Flanged Linear Bushing - Center Flanged Double
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      918₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushing - Center Flanged Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SLHMCW30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 8,333.16

1 Piece(s) Available 6 Day(s) or more 1030123SUS440C EquivalentNo Surface Treatment452024905490-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)Not Provided

Loading...

  1. 1

Basic Information

Type Flange Flange Type Center Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Types Center Flanged Seal With Seal
Counterbored Hole Standard

Please check the type/dimensions/specifications of the part SLHMCW30 in the Flanged Linear Bushing - Center Flanged Double series.

Product variants

Part Number
LHMCW10L
LHMCW12
LHMCW12G
SLHMCW30G
SLHMCW30H
SLHMCW30L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

₹ 2,401.08

1 Piece(s)Available 10 Day(s) or more 101055[Steel] SUJ2 EquivalentNo Surface Treatment19155881100-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

₹ 1,448.00

1 Piece(s)Available Same day

Stock

101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

₹ 3,050.78

1 Piece(s)Available 10 Day(s) or more 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

₹ 10,028.04

1 Piece(s)Available 10 Day(s) or more 1030123SUS440C EquivalentNo Surface Treatment452024905490-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

₹ 10,028.04

1 Piece(s)Available 11 Day(s) or more 1030123SUS440C EquivalentNo Surface Treatment452024905490-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

₹ 10,028.04

1 Piece(s)Available 10 Day(s) or more 1030123SUS440C EquivalentNo Surface Treatment452024905490-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)