(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flanged Linear Bushings - Double, Opposite Counterbored Hole (Part Number)

Flanged Linear Bushings - Double, Opposite Counterbored Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Double, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHFSW5L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

₹ 2,523.49

1 Piece(s) Available 10 Day(s) or more 10528[Steel] SUJ2 EquivalentNo Surface Treatment1010263412-0.01Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardL Type (Heat Resistant)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Types Standard Flange

Please check the type/dimensions/specifications of the part LHFSW5L in the Flanged Linear Bushings - Double, Opposite Counterbored Hole series.

Product variants

Part Number
LHFCW-N16
LHFCW-N20
LHFCW-N25
LHFSW6
LHFSW6G
LHFSW6H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

₹ 1,422.00

1 Piece(s)Available Same day

Stock

101670[Steel] SUJ2 EquivalentNo Surface Treatment281512302350-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 1,638.00

1 Piece(s)Available 17 Day(s) 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 2,514.07

1 Piece(s)Available 6 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 864.00

1 Piece(s)Available 17 Day(s) 10635[Steel] SUJ2 EquivalentNo Surface Treatment1215324529-0.01Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardNot Provided

₹ 2,316.34

1 Piece(s)Available 10 Day(s) or more 10635[Steel] SUJ2 EquivalentNo Surface Treatment1215324529-0.01Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardG Type (Low Dust Generation)

₹ 2,316.34

1 Piece(s)Available 11 Day(s) or more 10635[Steel] SUJ2 EquivalentNo Surface Treatment1215324529-0.01Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardH Type (For Food, Drinking Water)