(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Double, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHFCWMF10G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,956.62 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 19 | 15 | 588 | 1100 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | With Seal | Standard | G Type (Low Dust Generation) |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear | Types | Standard Flange |
Please check the type/dimensions/specifications of the part LHFCWMF10G in the Flanged Linear Bushings - Double, Opposite Counterbored Hole series.
Part Number |
---|
LHFCW-N16 |
LHFCW-N20 |
LHFCW-N25 |
LHFCWMF10H |
LHFCWMF10L |
LHFCWMF12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,422.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 1,638.00 | 1 Piece(s) | Available | 17 Day(s) | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 2,514.07 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 2,956.62 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 19 | 15 | 588 | 1100 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | With Seal | Standard | H Type (For Food, Drinking Water) | |
₹ 2,956.62 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 19 | 15 | 588 | 1100 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | With Seal | Standard | L Type (Heat Resistant) | |
₹ 1,386.00 | 1 Piece(s) | Available | 17 Day(s) | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 21 | 15 | 657 | 1200 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | With Seal | Standard | Not Provided |