(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Double, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHFCW40H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,689.06 | 1 Piece(s) | Available | 15 Day(s) or more | 10 | 40 | 151 | [Steel] SUJ2 Equivalent | No Surface Treatment | 60 | 25 | 3430 | 8040 | -0.015 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | H Type (For Food, Drinking Water) |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear | Types | Standard Flange |
Please check the type/dimensions/specifications of the part LHFCW40H in the Flanged Linear Bushings - Double, Opposite Counterbored Hole series.
Part Number |
---|
LHFCW-N16 |
LHFCW-N20 |
LHFCW-N25 |
LHFCW40L |
LHFCW4G |
LHFCW4H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,422.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 1,638.00 | 1 Piece(s) | Available | 17 Day(s) | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 2,514.07 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
₹ 9,689.06 | 1 Piece(s) | Available | 14 Day(s) or more | 10 | 40 | 151 | [Steel] SUJ2 Equivalent | No Surface Treatment | 60 | 25 | 3430 | 8040 | -0.015 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | L Type (Heat Resistant) | |
₹ 2,401.08 | 1 Piece(s) | Available | 14 Day(s) or more | 10 | 4 | 23 | [Steel] SUJ2 Equivalent | No Surface Treatment | 8 | 10 | 176 | 254 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | G Type (Low Dust Generation) | |
₹ 2,401.08 | 1 Piece(s) | Available | 15 Day(s) or more | 10 | 4 | 23 | [Steel] SUJ2 Equivalent | No Surface Treatment | 8 | 10 | 176 | 254 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | H Type (For Food, Drinking Water) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy