(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged Linear Bushings - Single, Opposite Counterbored Hole (Part Number)

Flanged Linear Bushings - Single, Opposite Counterbored Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Single, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHFRM6
LHFRR6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

₹ 649.70

1 Piece(s) Available 6 Day(s) or more 10619[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1212206265-0.009Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardNot Provided

₹ 1,007.51

1 Piece(s) Available 6 Day(s) or more 10619[Steel] SUJ2 Equivalent[Surface Treatment] Low Temperature Black Chrome Plating1212206265-0.009Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardNot Provided

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Single
Motion Linear Types Standard Flange Length Single
X
whatsapp-qr whatsapp-icon