(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flanged Linear Bushings - Single, Opposite Counterbored Hole (Part Number)

Flanged Linear Bushings - Single, Opposite Counterbored Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Single, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHFR30H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

₹ 3,314.43

1 Piece(s) Available 11 Day(s) or more 103064[Steel] SUJ2 EquivalentNo Surface Treatment451515702740-0.01Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardH Type (For Food, Drinking Water)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Single
Motion Linear Types Standard Flange Length Single

Please check the type/dimensions/specifications of the part LHFR30H in the Flanged Linear Bushings - Single, Opposite Counterbored Hole series.

Product variants

Part Number
LHFC-N16
LHFC-N20
LHFC-N25
LHFR30L
LHFR35
LHFR35G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

₹ 783.00

1 Piece(s)Available Same day

Stock

101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 1,072.00

1 Piece(s)Available Same day

Stock

102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 1,262.00

1 Piece(s)Available Same day

Stock

102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

₹ 3,314.43

1 Piece(s)Available 10 Day(s) or more 103064[Steel] SUJ2 EquivalentNo Surface Treatment451515702740-0.01Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardL Type (Heat Resistant)

₹ 3,540.00

1 Piece(s)Available Same day

Stock

103570[Steel] SUJ2 EquivalentNo Surface Treatment522016703140-0.012Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardNot Provided

₹ 4,538.51

1 Piece(s)Available 10 Day(s) or more 103570[Steel] SUJ2 EquivalentNo Surface Treatment522016703140-0.012Round FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealStandardG Type (Low Dust Generation)