(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shaft Supports Flanged Mount - With Keyway (Part Number)

Shaft Supports Flanged Mount - With Keyway

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - With Keyway
  • Shaft Supports Flanged Mount - With Keyway
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Effective in preventing a shaft from rotating. ·It has a keyway.

Shaft Supports - Compact Flange Mount:Related Image

Round FlangedCompact Flanged[ M ] Material[ S ] Surface Treatment
STHRBNGSTHCBNGS45C EquivalentBlackening
STHRNGSTHCNGElectroless Nickel Plating
[ ! ]Refer to Alterations for included Hexagon Socket Set Screw.

Specifications

Part Number
 STHRNG25
Shaft Supports - Compact Flange Mount:Related Image

Alterations

Shaft Supports - Compact Flange Mount:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHCNG25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 3,876.52

1 Piece(s) Available 8 Day(s) or more 10Flanged TypeSet Screw25[Steel] S45C EquivalentElectroless Nickel PlatingMachined ProductWith KeywayStandardNot ProvidedNot ProvidedCompact FlangedNot Provided-

Loading...

  1. 1

More Information

Hexagon Socket Set Screw included MB
Refer to Alterations for details.Here