(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Effective in preventing a shaft from rotating. ·It has a keyway.
Round Flanged | Compact Flanged | [ M ] Material | [ S ] Surface Treatment |
STHRBNG | STHCBNG | S45C Equivalent | Blackening |
STHRNG | STHCNG | Electroless Nickel Plating |
Part Number |
STHRNG25 |
Part Number |
---|
STHCNG12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,844.08 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Steel] S45C Equivalent | Electroless Nickel Plating | Machined Product | With Keyway | Standard | Not Provided | Not Provided | Compact Flanged | Not Provided | - |