(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Because the holding part is thicker, it has more holding power than the standard type.
Part Number |
---|
STHRBN8-MB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,178.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 8 | [Steel] General Structural Steel | Black Oxide | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Provided | 3 |
Loading...
Please check the type/dimensions/specifications of the part STHRBN8-MB in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.
Part Number |
---|
SSTHCN12-MB |
SSTHCN13 |
SSTHCN13-MB |
STHRN10 |
STHRN10-MB |
STHRN12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,152.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
₹ 2,327.86 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Not Provided | 4 | |
₹ 2,327.86 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
₹ 1,480.48 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 10 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 3 | |
₹ 1,480.48 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 10 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Provided | 3 | |
₹ 1,568.14 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy